AC Motors | Definite Purpose | 460/796 Volt | Three Phase |

Specifications: OF3375T

SPEC. NUMBER:  P40G734
CATALOG NUMBER:  OF3375T
AG-BLANK-LINE-1A:  OVER TEMP PROT 2
AG-BLANK-LINE-1B:  --
AMBIENT-TEMPERATURE:  40
FL AMPS:  88/50.8
BRG-DE-AFBMA:  80BC03J30X
BRG-ODE-AFBMA:  80BC03J30X
DESIGN CODE:  D
DUTY:  CONT
FL EFFICIENCY:  89.5
ENCLOSURE:  DP
FRAME:  404T
HERTZ:  60
INSULATION CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  1130
MOTOR-WEIGHT:  --
OUTPUT [hp]:  75
PHASE:  3
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
TYPE:  P
VOLTAGE:  460/796

* For certified information, contact your local Baldor office.