AC Motors | Definite Purpose | Three Phase | 460/796 Volt | OPSB Encl | 901-1200 RPM |

Specifications: OF3340T

SPEC. NUMBER:  42H005W919
CATALOG NUMBER:  OF3340T
FL AMPS:  56/32.5
208V AMPS:  --
BEARING-DRIVE-END:  6313
BEARING-OPP-DRIVE-END:  6311
DESIGN CODE:  D
DOE-CODE:  --
FL EFFICIENCY:  88.5
ENCLOSURE:  OPSB
FRAME:  365T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  1125
OUTPUT [hp]:  40
PHASE:  3
POWER-FACTOR:  78
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  460/796

* For certified information, contact your local Baldor office.