AC Motors | Definite Purpose | 256T | 901-1200 RPM |

Specifications: OF3310T

SPEC. NUMBER:  39L21W461
CATALOG NUMBER:  OF3310T
FL AMPS:  31.8/15.9/9.2
208V AMPS:  --
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6309
DESIGN CODE:  D
DOE-CODE:  --
FL EFFICIENCY:  82.5
ENCLOSURE:  OPSB
FRAME:  256T
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  H
SPEED [rpm]:  1125
OUTPUT [hp]:  10
PHASE:  3
POWER-FACTOR:  71
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  230/460/796

* For certified information, contact your local Baldor office.