AC Motors | Definite Purpose | Three Phase | 254T |

Specifications: OF3307T

SPEC. NUMBER:  39L21W460
CATALOG NUMBER:  OF3307T
FL AMPS:  24.8/12.4/7.2
208V AMPS:  --
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6309
DESIGN CODE:  D
DOE-CODE:  --
FL EFFICIENCY:  81.5
ENCLOSURE:  OPSB
FRAME:  254T
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  H
SPEED [rpm]:  1125
OUTPUT [hp]:  7.5
PHASE:  3
POWER-FACTOR:  69
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  230/460/796

* For certified information, contact your local Baldor office.