AC Motors | General Purpose | Three Phase | 230/460 Volt | TENV Encl |

Specifications: NM3455

SPEC. NUMBER:  34L51-5882
CATALOG NUMBER:  NM3455
FL AMPS:  1.4/.7
208V AMPS:  1.6
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  68
ENCLOSURE:  TENV
FRAME:  48
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  1140
OUTPUT [hp]:  .25
PHASE:  3
POWER-FACTOR:  51
RATING:  40C AMB-15 MIN
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.