AC Motors | IEC Frame | TEFC Encl | Three Phase | 1400-1800 RPM | D80C |

Specifications: MVM5450C-5

Catalog Number:  MVM5450C-5
kW/HP:  0.55 / 0.75
Voltage:  575
Hertz:  50
Phase:  3
Full Load Amps:  1.2
RPM:  1800
IEC Frame Size:  D80C
Service Factor:  1.15
Rating:  40C AMB-CONT
Locked Rotor Code:  B
Insulation Class:  F
Full Load Efficiency:  75.5
Power Factor:  0.72
Enclosure:  TEFC
DE Bearing:  6204
ODE Bearing:  6204
Mounting:  B14

* For certified information, contact your local Baldor office.