AC Motors | IEC Frame | 575 Volt |

Specifications: MVM5300C-5

Catalog Number:  MVM5300C-5
kW/HP:  0.37 / 0.5
Voltage:  575
Hertz:  50
Phase:  3
Full Load Amps:  .70
RPM:  3600
IEC Frame Size:  D71C
Service Factor:  1.15
Rating:  40C AMB-CONT
Locked Rotor Code:  B
Insulation Class:  F
Full Load Efficiency:  66
Power Factor:  0.8
Enclosure:  TEFC
DE Bearing:  6203
ODE Bearing:  6203
Mounting:  B14

* For certified information, contact your local Baldor office.