AC Motors | IEC Frame |

Specifications: MVM5150D-5

Catalog Number:  MVM5150D-5
kW/HP:  0.18 / 0.25
Voltage:  575
Hertz:  50
Phase:  3
Full Load Amps:  .50
RPM:  1800
IEC Frame Size:  D63D
Service Factor:  1.15
Rating:  40C AMB-CONT
Locked Rotor Code:  B
Insulation Class:  F
Full Load Efficiency:  64
Power Factor:  0.7
Enclosure:  TEFC
DE Bearing:  6202
ODE Bearing:  6202
Mounting:  B5

* For certified information, contact your local Baldor office.