AC Motors | IEC Frame | Three Phase | 1400-1800 RPM | TEFC Encl | 575 Volt |

Specifications: MVM5100C-5

Catalog Number:  MVM5100C-5
kW/HP:  0.18 / 0.25
Voltage:  575
Hertz:  50
Phase:  3
Full Load Amps:  .40
RPM:  3600
IEC Frame Size:  D63C
Service Factor:  1.15
Rating:  40C AMB-CONT
Locked Rotor Code:  B
Insulation Class:  F
Full Load Efficiency:  63
Power Factor:  0.74
Enclosure:  TEFC
DE Bearing:  6202
ODE Bearing:  6202
Mounting:  B14

* For certified information, contact your local Baldor office.