AC Motors | IEC Frame | TEFC Encl | D80C |

Specifications: MVM3550C

SPEC. NUMBER:  35M366-82
CATALOG NUMBER:  MVM3550C
FL AMPS:  5-4.6/2.3
208V AMPS:  5
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  75.5
ENCLOSURE-INGRESS-PROT:  54
FRAME:  D80C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  G
SPEED [rpm]:  3450
OUTPUT [hp]:  1.1KW
PHASE:  3
POWER-FACTOR:  76
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.