AC Motors | IEC Frame | Three Phase | 1400-1800 RPM | TEFC Encl |

Specifications: MVM3546D

SPEC. NUMBER:  34H339-3254G1
CATALOG NUMBER:  MVM3546D
FL AMPS:  3.8-3.6/1.8
208V AMPS:  3.8
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  75.5
ENCLOSURE-INGRESS-PROT:  54
FRAME:  D80D
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  1725
OUTPUT [hp]:  .75KW
PHASE:  3
POWER-FACTOR:  64
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.