AC Motors | IEC Frame | TEFC Encl | 230/460 Volt | Three Phase | 2800-3600 RPM | D80C |

Specifications: MVM3545C

SPEC. NUMBER:  34G620-282
CATALOG NUMBER:  MVM3545C
FL AMPS:  3.6/1.8
208V AMPS:  4.1
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  75.5
ENCLOSURE-INGRESS-PROT:  54
FRAME:  D80C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  H
SPEED [rpm]:  3450
OUTPUT [hp]:  .75 TE
PHASE:  3
POWER-FACTOR:  71
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.