AC Motors | IEC Frame | Three Phase | 230/460 Volt | D71D | TEFC Encl |

Specifications: MVM3461D

SPEC. NUMBER:  33E138-0673G1
CATALOG NUMBER:  MVM3461D
FL AMPS:  2.4/1.2
208V AMPS:  2.3
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  --
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  71
ENCLOSURE-INGRESS-PROT:  54
FRAME:  D71D
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  -
SPEED [rpm]:  1725
OUTPUT [hp]:  .37KW TE
PHASE:  3
POWER-FACTOR:  54
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.