AC Motors | IEC Frame |

Specifications: MVM3458C

SPEC. NUMBER:  33-1922-675
CATALOG NUMBER:  MVM3458C
FL AMPS:  1.4/.7
208V AMPS:  1.7
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  74
ENCLOSURE-INGRESS-PROT:  54
FRAME:  D71C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  -
SPEED [rpm]:  1725
OUTPUT [hp]:  .25 T TE
PHASE:  3
POWER-FACTOR:  58
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.35
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.