AC Motors | IEC Frame | TEFC Encl | 575 Volt | D80 |

Specifications: MM5450-5

Catalog Number:  MM5450-5
kW/HP:  0.55 / 0.75
Voltage:  575
Hertz:  60
Phase:  3
Full Load Amps:  1.2
RPM:  1800
IEC Frame Size:  D80
Service Factor:  1.15
Rating:  40C AMB-CONT
Locked Rotor Code:  B
Insulation Class:  F
Full Load Efficiency:  75.5
Power Factor:  0.72
Enclosure:  TEFC
DE Bearing:  6204
ODE Bearing:  6204
Mounting:  B3

* For certified information, contact your local Baldor office.