AC Motors | IEC Frame | 1400-1800 RPM | 230/460 Volt | D71 |

Specifications: MM5250

Catalog Number:  MM5250
kW/HP:  0.25 / 0.33
Voltage:  230/460
Hertz:  60
Phase:  3
Full Load Amps:  1.6/.90
RPM:  1800
IEC Frame Size:  D71
Service Factor:  1.15
Rating:  40C AMB-CONT
Locked Rotor Code:  B
Insulation Class:  F
Full Load Efficiency:  64
Power Factor:  0.66
Enclosure:  TEFC
DE Bearing:  6203
ODE Bearing:  6203
Mounting:  B3

* For certified information, contact your local Baldor office.