AC Motors | IEC Frame | Three Phase | 230/460 Volt | 1400-1800 RPM |

Specifications: MM5150

Catalog Number:  MM5150
kW/HP:  0.18 / 0.25
Voltage:  230/460
Hertz:  60
Phase:  3
Full Load Amps:  1.1/.65
RPM:  1800
IEC Frame Size:  D63
Service Factor:  1.15
Rating:  40C AMB-CONT
Locked Rotor Code:  B
Insulation Class:  F
Full Load Efficiency:  64
Power Factor:  0.7
Enclosure:  TEFC
DE Bearing:  6202
ODE Bearing:  6202
Mounting:  B3

* For certified information, contact your local Baldor office.