AC Motors | IEC Frame | Three Phase | 2800-3600 RPM | 208-230/460 Volt |

Specifications: MM3550

SPEC. NUMBER:  34G167W315G1
CATALOG NUMBER:  MM3550
FL AMPS:  4.5-4.2/2.1
208V AMPS:  4.5
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  82.5
ENCLOSURE-INGRESS-PROT:  54
FRAME:  D80
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  3450
OUTPUT [kw]:  1.1 TE
PHASE:  3
POWER-FACTOR:  81
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.