AC Motors | Explosion Proof | Three Phase |

Specifications: M7002A

FL AMPS:  1.8-1.6/.8
208V AMPS:  1.8
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  67
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  1725
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  .33
PHASE:  3
POWER-FACTOR:  57
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T3C
VOLTAGE:  208-230/460
CATALOG NUMBER:  M7002A
SPEC. NUMBER:  34-5323-5723

* For certified information, contact your local Baldor office.