AC Motors | Definite Purpose |

Specifications: M3565

SPEC. NUMBER:  35E029P670
CATALOG NUMBER:  M3565
FL AMPS:  2.5-2.6/1.3
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  75.5
ENCLOSURE:  TEFC
FRAME:  66
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  1735
OUTPUT [hp]:  .75
PHASE:  3
POWER-FACTOR:  68
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.