AC Motors | General Purpose | 2800-3600 RPM |

Specifications: M3559

SPEC. NUMBER:  35H876T123
CATALOG NUMBER:  M3559
FL AMPS:  8.1-7.6/3.8
208V AMPS:  8.1
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  82.5
ENCLOSURE:  TEFC
FRAME:  56/56H
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  K
SPEED [rpm]:  3450
OUTPUT [hp]:  3
PHASE:  3
POWER-FACTOR:  89
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.