AC Motors | 50 Hertz |

Specifications: M3558T-57

SPEC. NUMBER:  35AA001N310H1
CATALOG NUMBER:  M3558T-57
FL AMPS:  5.9/3.4
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
BLANK-LINE-1:  --
BLANK-LINE-2:  --
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  82.8
EFFICIENCY-IEC:  --
ENCLOSURE:  TEFC
ENCLOSURE-INGRESS-PROT:  54
FRAME:  145T
HERTZ:  50
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  1445
OUTPUT [hp]:  2
PHASE:  3
POWER-FACTOR:  78
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230/400

* For certified information, contact your local Baldor office.