AC Motors | General Purpose | 230/460 Volt | Three Phase |

Specifications: M3353

SPEC. NUMBER:  33-870-515
CATALOG NUMBER:  M3353
FL AMPS:  1/.5
208V AMPS:  1.15
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  -
DOE-CODE:  --
FL EFFICIENCY:  44
ENCLOSURE:  TEFC
FRAME:  42
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  -
SPEED [rpm]:  1725
OUTPUT [hp]:  .13
PHASE:  3
POWER-FACTOR:  42
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.40
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.