AC Motors | 200 & 575 Volt |

Specifications: M3314T-8

SPEC. NUMBER:  37B101R359H1
CATALOG NUMBER:  M3314T-8
FL AMPS:  41.5
208V AMPS:  39
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  89.5
ENCLOSURE:  OPSB
FRAME:  215T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
SPEED [rpm]:  3500
OUTPUT [hp]:  15
PHASE:  3
POWER-FACTOR:  86
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  200

* For certified information, contact your local Baldor office.