AC Motors | 200 & 575 Volt | OPEN Encl | 1400-1800 RPM | Three Phase | 215T |

Specifications: M3313T-8

SPEC. NUMBER:  37G698S189H1
CATALOG NUMBER:  M3313T-8
FL AMPS:  30.8
208V AMPS:  --
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  89.5
ENCLOSURE:  OPEN
FRAME:  215T
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  J
SPEED [rpm]:  1765
OUTPUT [hp]:  10
PHASE:  3
POWER-FACTOR:  78
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  200

* For certified information, contact your local Baldor office.