AC Motors | General Purpose | 2800-3600 RPM |

Specifications: M3210

SPEC. NUMBER:  35N830R986H1
CATALOG NUMBER:  M3210
FL AMPS:  8.2-7.4/3.7
208V AMPS:  8.2
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  010A
FL EFFICIENCY:  84
ENCLOSURE:  OPSB
FRAME:  184
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  3450
OUTPUT [hp]:  3
PHASE:  3
POWER-FACTOR:  89
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.