AC Motors | General Purpose | 56 | 1400-1800 RPM | OPEN Encl |

Specifications: M3116A

SPEC. NUMBER:  34B061X730G1
CATALOG NUMBER:  M3116A
FL AMPS:  3.9-4/2
208V AMPS:  3.9
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  78.5
ENCLOSURE:  OPEN
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  1725
OUTPUT [hp]:  1 OP
PHASE:  3
POWER-FACTOR:  70
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  208-230/460

* For certified information, contact your local Baldor office.