AC Motors | General Purpose | 901-1200 RPM | OPEN Encl | Three Phase |

Specifications: M3105

SPEC. NUMBER:  34-1238-5883
CATALOG NUMBER:  M3105
FL AMPS:  1.8/.9
208V AMPS:  2.1
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  70
ENCLOSURE:  OPEN
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  1140
OUTPUT [hp]:  .33
PHASE:  3
POWER-FACTOR:  51
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.35
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.