AC Motors | General Purpose | 230/460 Volt | Three Phase | 2800-3600 RPM |

Specifications: M3012

SPEC. NUMBER:  34F02-255
CATALOG NUMBER:  M3012
FL AMPS:  2.6/1.3
208V AMPS:  3.1
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  74
ENCLOSURE:  OPEN
FRAME:  48
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  3450
OUTPUT [hp]:  .75
PHASE:  3
POWER-FACTOR:  73
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.