AC Motors | General Purpose | 230/460 Volt | OPEN Encl |

Specifications: M3006

SPEC. NUMBER:  34F002Y170
CATALOG NUMBER:  M3006
FL AMPS:  1.4/.7
208V AMPS:  1.6
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  72
ENCLOSURE:  OPEN
FRAME:  48
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  P
SPEED [rpm]:  3450
OUTPUT [hp]:  .33
PHASE:  3
POWER-FACTOR:  64
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.35
VOLTAGE:  230/460

* For certified information, contact your local Baldor office.