Baldor Electric Company
Baldor
  Product Quick Search
Baldor
Our job is making yours easier. Worldwide.
HomeLocate DistributorContact UsSite Map
blank.gif
Products Support News/Events About Baldor Investor Relations

General Information

Overview
Specifications
Performance Data
Parts List
Drawings

More Information

Where To Buy
Baldor Sales Offices
Return to List

AC Motors | General Purpose | 300.00 HP |

Specifications: M2569T-4

SPEC. NUMBER:  P44G4419
OUTPUT [hp]:  300
VOLTAGE:  460
FL AMPS:  336.
SPEED [rpm]:  1775
FRAME:  445T
HERTZ:  60
PHASE:  3
SERVICE FACTOR:  1.15
CODE:  F
DESIGN CODE:  B
INSULATION-CLASS:  F
FL EFFICIENCY:  95.0
POWER-FACTOR:  87.8
RATING:  40
DUTY:  CONT
ENCLOSURE:  ODP

* For certified information, contact your local Baldor office.