AC Motors | 200 & 575 Volt | OPEN Encl | 200 Volt |

Specifications: M2513T-8

SPEC. NUMBER:  37F599S115H1
CATALOG NUMBER:  M2513T-8
FL AMPS:  43
208V AMPS:  --
BEARING-DRIVE-END:  6309
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  A
DOE-CODE:  010A
FL EFFICIENCY:  91
ENCLOSURE:  OPSB
FRAME:  254T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  H
SPEED [rpm]:  1760
OUTPUT [hp]:  15
PHASE:  3
POWER-FACTOR:  83
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  200

* For certified information, contact your local Baldor office.