AC Motors | Definite Purpose | 56 | TEFC Encl | 460 Volt |

Specifications: M1718

SPEC. NUMBER:  35A011P583
CATALOG NUMBER:  M1718
FL AMPS:  1.1/.69
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  -
DOE-CODE:  --
FL EFFICIENCY:  --
ENCLOSURE:  TEFC
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  M
SPEED [rpm]:  1750/1165
OUTPUT [hp]:  .5/.22
PHASE:  3
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  460

* For certified information, contact your local Baldor office.