AC Motors | Definite Purpose | 460 Volt | OPEN Encl | 1400-1800 RPM | 182T |

Specifications: M1221T

CATALOG NUMBER:  M1221T
FL AMPS:  2.2/1.4
208V AMPS:  N/A
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  -
DOE-CODE:  --
FL EFFICIENCY:  --
ENCLOSURE:  OPEN
FRAME:  182T
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  H
SPEED [rpm]:  1725/1140
OUTPUT [hp]:  1 1/2-.67
PHASE:  3
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPEC. NUMBER:  36B01-456
VOLTAGE:  460

* For certified information, contact your local Baldor office.