AC Motors | Definite Purpose | Three Phase | OPSB Encl | 460 Volt | 284T |

Specifications: M1213T

SPEC. NUMBER:  40D101X164
CATALOG NUMBER:  M1213T
FL AMPS:  34/13.9
208V AMPS:  --
BEARING-DRIVE-END:  6311
BEARING-OPP-DRIVE-END:  6309
DESIGN CODE:  A
DOE-CODE:  --
FL EFFICIENCY:  --
ENCLOSURE:  OPSB
FRAME:  284T
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  J
SPEED [rpm]:  1760/870
OUTPUT [hp]:  25/6.3
PHASE:  3
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  460

* For certified information, contact your local Baldor office.