AC Motors | Definite Purpose | OPEN Encl | 1400-1800 RPM | 460 Volt | 215T |

Specifications: M1209T

CATALOG NUMBER:  M1209T
FL AMPS:  10/3.8
208V AMPS:  --
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  --
ENCLOSURE:  OPEN
FRAME:  215T
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  H
SPEED [rpm]:  1725/850
OUTPUT [hp]:  7.5/1.9
PHASE:  3
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPEC. NUMBER:  37B01W656
VOLTAGE:  460

* For certified information, contact your local Baldor office.