AC Motors | Definite Purpose | Three Phase | 1400-1800 RPM |

Specifications: M1206T

SPEC. NUMBER:  35BB001X539G1
CATALOG NUMBER:  M1206T
FL AMPS:  3.1/1.3
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  --
ENCLOSURE:  OPEN
FRAME:  145T
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  1725/850
OUTPUT [hp]:  2/.5
PHASE:  3
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  460

* For certified information, contact your local Baldor office.