AC Motors | Definite Purpose |

Specifications: M1019

SPEC. NUMBER:  35B11X38G1
CATALOG NUMBER:  M1019
FL AMPS:  2.8/1.6
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  --
ENCLOSURE:  OPEN
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  H
SPEED [rpm]:  1725/1140
OUTPUT [hp]:  .75/.33
PHASE:  3
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  230

* For certified information, contact your local Baldor office.