AC Motors | Definite Purpose | OPEN Encl |

Specifications: M1010T

CATALOG NUMBER:  M1010T
FL AMPS:  25/10
208V AMPS:  --
BEARING-DRIVE-END:  6307
BEARING-OPP-DRIVE-END:  6206
DESIGN CODE:  B
DOE-CODE:  --
FL EFFICIENCY:  --
ENCLOSURE:  OPEN
FRAME:  215T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  J
SPEED [rpm]:  1725/850
OUTPUT [hp]:  10/2.5
PHASE:  3
POWER-FACTOR:  --
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
SPEC. NUMBER:  37B01W25
VOLTAGE:  208-230

* For certified information, contact your local Baldor office.