AC Motors | Explosion Proof | 2800-3600 RPM | 115/208-230 Volt |

Specifications: L5031T

FL AMPS:  23/12-11.5
208V AMPS:  12
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  74
FRAME:  145T
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  3450
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  2
PHASE:  1
POWER-FACTOR:  82
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T3C
VOLTAGE:  115/208-230
CATALOG NUMBER:  L5031T
SPEC. NUMBER:  35E361-506

* For certified information, contact your local Baldor office.