AC Motors | Explosion Proof | 2800-3600 RPM | 115/230 Volt | 56 |

Specifications: L5009A

FL AMPS:  12/6
208V AMPS:  --
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  66
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  3450
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  1
PHASE:  1
POWER-FACTOR:  81
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T4
VOLTAGE:  115/230
CATALOG NUMBER:  L5009A
SPEC. NUMBER:  35E353-498

* For certified information, contact your local Baldor office.