AC Motors | Explosion Proof | 115/230 Volt |

Specifications: L5003A

FL AMPS:  7.4/3.7
208V AMPS:  --
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  57
FRAME:  56
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  K
SPEED [rpm]:  3450
NAMEPLATE-SERIAL-NUMBER:  --
OUTPUT [hp]:  .5
PHASE:  1
POWER-FACTOR:  71
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
TEMP. CODE:  T3C
VOLTAGE:  115/230
CATALOG NUMBER:  L5003A
SPEC. NUMBER:  34-5322-5719

* For certified information, contact your local Baldor office.