AC Motors | Definite Purpose | Single Phase | 2800-3600 RPM | 184T |

Specifications: L3608TM

SPEC. NUMBER:  36F227W957
CATALOG NUMBER:  L3608TM
FL AMPS:  19.5
208V AMPS:  --
BEARING-DRIVE-END:  6206
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  83
ENCLOSURE:  TEFC
FRAME:  184T
HERTZ:  60
INSULATION-CLASS:  F
KVA-CODE:  G
SPEED [rpm]:  3450
OUTPUT [hp]:  5
PHASE:  1
POWER-FACTOR:  99
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.00
VOLTAGE:  230

* For certified information, contact your local Baldor office.