AC Motors | Definite Purpose |

Specifications: L3565M

SPEC. NUMBER:  35E30-282
CATALOG NUMBER:  L3565M
FL AMPS:  10.6/5.3
208V AMPS:  --
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  66
ENCLOSURE:  TEFC
FRAME:  66
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  1725
OUTPUT [hp]:  .75
PHASE:  1
POWER-FACTOR:  68
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.