AC Motors | Single Phase | Single Phase | 143T |

Specifications: L3513T

SPEC. NUMBER:  35Y521Y748G1
CATALOG NUMBER:  L3513T
FL AMPS:  16/8
208V AMPS:  8.4
BEARING-DRIVE-END:  6205
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  70
ENCLOSURE:  TEFC
FRAME:  143T
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  J
SPEED [rpm]:  3450
OUTPUT [hp]:  1.5
PHASE:  1
POWER-FACTOR:  85
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.