AC Motors | 50 Hertz | Single Phase | 110/220 Volt |

Specifications: L3503-50

SPEC. NUMBER:  34K42W633
CATALOG NUMBER:  L3503-50
FL AMPS:  6.6/3.3
208V AMPS:  --
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  68
ENCLOSURE:  TEFC
FRAME:  56
HERTZ:  50
INSULATION-CLASS:  B
KVA-CODE:  J
SPEED [rpm]:  2850 IP54
OUTPUT [hp]:  .5
PHASE:  1
POWER-FACTOR:  77
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  110/220

* For certified information, contact your local Baldor office.