AC Motors | 50 Hertz | Single Phase | TEFC Encl | 48 |

Specifications: L3409-50

SPEC. NUMBER:  34C51W233
CATALOG NUMBER:  L3409-50
FL AMPS:  7.2/3.6
208V AMPS:  --
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  62
ENCLOSURE:  TEFC
FRAME:  48
HERTZ:  50
INSULATION-CLASS:  B
KVA-CODE:  J
SPEED [rpm]:  1425 IP54
OUTPUT [hp]:  .5
PHASE:  1
POWER-FACTOR:  76
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.25
VOLTAGE:  110/220

* For certified information, contact your local Baldor office.