AC Motors | Single Phase | OPEN Encl |

Specifications: KL1203

SPEC. NUMBER:  34F11-5506
CATALOG NUMBER:  KL1203
FL AMPS:  5/2.5
208V AMPS:  3
BEARING-DRIVE-END:  6203
BEARING-OPP-DRIVE-END:  6203
DESIGN CODE:  N
DOE-CODE:  --
FL EFFICIENCY:  55
ENCLOSURE:  OPEN
FRAME:  56C
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  L
SPEED [rpm]:  1725
OUTPUT [hp]:  .25
PHASE:  1
POWER-FACTOR:  57
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.35
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.