AC Motors | Pump | 2800-3600 RPM | OPEN Encl |

Specifications: JSL325A

SPEC. NUMBER:  17E801W218G1
CATALOG NUMBER:  JSL325A
FL AMPS:  6.6/3.3
208V AMPS:  4.5
BLANK-LINE-1:  --
DESIGN CODE:  N
FL EFFICIENCY:  72
ENCLOSURE:  OPEN
FRAME:  56Y
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  M
SPEED [rpm]:  3450
OUTPUT [hp]:  .5
PHASE:  1
POWER-FACTOR:  76
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.60
SERVICE-FACTOR-AMPS:  8.6/4.3
THERMAL-SELECT:  Y
THERMAL-SELECT:  N
THERMAL-SELECT:  N
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.