AC Motors | Pump | 115/230 Volt | 182JP |

Specifications: JPL1406T

SPEC. NUMBER:  36E771-115
CATALOG NUMBER:  JPL1406T
FL AMPS:  28/14
208V AMPS:  14.7
BEARING-DRIVE-END:  6207
BEARING-OPP-DRIVE-END:  6205
DESIGN CODE:  L
DOE-CODE:  --
FL EFFICIENCY:  78
ENCLOSURE:  OPEN
FRAME:  182JP
HERTZ:  60
INSULATION-CLASS:  B
KVA-CODE:  G
SPEED [rpm]:  3450
OUTPUT [hp]:  3
PHASE:  1
POWER-FACTOR:  88
RATING:  40C AMB-CONT
SERIAL-NUMBER:  --
SERVICE FACTOR:  1.15
VOLTAGE:  115/230

* For certified information, contact your local Baldor office.